Unit of Measure

Specifications

Model Code

SBF1643756Z25,ELEMENT

Media Type

Microglass

Seal

Nitrile Rubber (NBR)

Style

Spin-On

Filter Material

Microglass

Thread Size

1 3/8-12

Support Tube Material

Steel

Flow Direction

Outside - In

Beta Rating

β25 > 1000

Stat-Free

No

Minimum Temperature

-30 ºC

Maximum Temperature

100 ºC

Filter Rating

25 µm

BUn

EA

Maximum Pressure Rating (Spin-Ons Only)

500 bar34.5 psi

Collapse Rating

1 bar

Type

Hydraulic Filter Element

Dimensions

Outside Diameter

95.3 mm

Length

154.8 mm