Model Code |
N/A SBF1643816Z10,ELEMENT |
Media Type |
N/A Microglass |
Seal |
N/A Nitrile rubber (NBR) |
Style |
N/A Spin-On |
Filter Material |
N/A Microglass |
Thread Size |
N/A 1 3/8-12 |
Support Tube Material |
N/A Steel |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β10 > 1000 |
Stat-Free |
N/A No |
Minimum Temperature |
N/A -30 ºC |
Maximum Temperature |
N/A 100 ºC |
Filter Rating |
N/A 10 µm |
BUn |
N/A EA |
Maximum Pressure Rating (Spin-Ons Only) |
N/A 500 bar34.5 psi |
Collapse Rating |
N/A 1 bar |
Type |
N/A Hydraulic Filter Element |