Unit of Measure

Specifications

Model Code

7.361 R 10 BN4

Absolute Filter Rating

10 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Nitrile Rubber (NBR)

Type

Hydraulic Filter Element

Size

7.361

Filter Material

Microglass

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Filter Rating

10 µm

Collapse Rating

20 bar

Bypass Pressure

3 bar43 psi

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

4 in102 mm

Length

9.1 in231 mm

Inside Diameter

60 mm2.362 in