Unit of Measure

Specifications

Model Code

N/A 7.460 D 200 W /-V

Media Type

N/A W=Stainless Steel Wire Mesh

Seal

N/A Fluoroelastomer (FPM)

Type

N/A Hydraulic Filter Element

Size

N/A 7.460

Filter Material

N/A Stainless Steel Mesh

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Filter Rating

N/A 1000 µm

Nominal Filter Rating

N/A 1000 µm

Collapse Rating

N/A 20 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 2.9 in74 mm

Length

N/A 14.8 in375 mm

Inside Diameter

N/A 40 mm1.575 in