Unit of Measure

Specifications

Model Code

7.0004 D 10 BN4

Absolute Filter Rating

10 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Nitrile Rubber (NBR)

Type

Hydraulic Filter Element

Size

7.0004

Filter Material

Microglass

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Filter Rating

10 µm

Collapse Rating

20 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

1.8 in45 mm

Length

3.3 in83 mm

Inside Diameter

24 mm0.945 in