Unit of Measure

Specifications

Model Code

7.0015 D 50 W

Media Type

W=Stainless Steel Wire Mesh

Seal

Nitrile Rubber (NBR)

Type

Hydraulic Filter Element

Size

7.0015

Filter Material

Stainless Steel Mesh

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Filter Rating

50 µm

Nominal Filter Rating

50 µm

Collapse Rating

20 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

2.4 in60 mm

Length

2.9 in73 mm

Inside Diameter

34 mm1.339 in