Unit of Measure

Specifications

Model Code

N/A 7.0058 D 20 BN4 /-V-B3

Absolute Filter Rating

N/A 20 µm

Media Type

N/A BN/HC=Betamicron® Low Collapse

Seal

N/A Fluoroelastomer (FPM)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Bypass Cap

Type

N/A Hydraulic Filter Element

Size

N/A 7.0058

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Bypass Cap

Cap 1 Material

N/A Plastic

Cap 2 Material

N/A Plastic

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Outside - In

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Filter Rating

N/A 20 µm

Collapse Rating

N/A 20 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 4.3 in110 mm

Length

N/A 33.6 in853.5 mm

Inside Diameter

N/A 55 mm2.165 in