Unit of Measure

Specifications

Model Code

6.02.08 D 03 BN4

Absolute Filter Rating

3 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Nitrile rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 1 Material

Steel

Cap 2 Type

Closed End Cap

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Collapse Rating

20 bar

BUn

EA

Type

Hydraulic Filter Element

Size

6.02.08

Filter Material

Microglass

Configuration

One Open Cap, One Closed Cap

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

2.9 in73 mm

Length

9.3 in236.5 mm

Inside Diameter

31.8 mm1.252 in