Unit of Measure

Specifications

Model Code

N/A SBF-TXX4-7E10B,ELEMENT

Media Type

N/A Cellulose

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Steel

Cap 2 Type

N/A Gasket Cap

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Inside - Out

Beta Rating

N/A β18 > 1000

Stat-Free

N/A No

Dirt Holding Capacity (DHC)

N/A 26.17662 g

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Filter Rating

N/A 10 µm

Collapse Rating

N/A 10 bar

BUn

N/A EA

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Filter Material

N/A Cellulose

Configuration

N/A Double Open End

Dimensions

Outside Diameter

N/A 106.172 mm

Length

N/A 193.294 mm

Inside Diameter

N/A 10.16 mm

Outside Diameter 2

N/A 106.172 mm

Inside Diameter 2

N/A 71.12 mm