Unit of Measure

Specifications

Model Code

N/A TXW14-Z10BF,MARKED,SBF-TXW14-Z10B

Media Type

N/A Microglass

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 1 Material

N/A Steel

Cap 2 Type

N/A None Cap

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Beta Rating

N/A β10 > 1000

Stat-Free

N/A No

Dirt Holding Capacity (DHC)

N/A 1119.569 g

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Filter Rating

N/A 10 µm

Collapse Rating

N/A 10 bar

BUn

N/A EA

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A Double Open End

Dimensions

Outside Diameter

N/A 203.2 mm

Length

N/A 1092.454 mm

Inside Diameter

N/A 15.24 mm

Outside Diameter 2

N/A 203.2 mm

Inside Diameter 2

N/A 157.48 mm