Unit of Measure

Specifications

Model Code Description

N/A SBF-107L18-Z5B,ELEMENT

Media Type

N/A Microglass

Seal

N/A Nitrile rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Bypass Cap

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Bypass Cap

Cap 1 Material

N/A Plastic

Cap 2 Material

N/A Aluminum

Flow Direction

N/A Outside - In

Beta Rating

N/A β5 > 1000

Stat-Free

N/A No

Dirt Holding Capacity (DHC)

N/A 568.497 g

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Filter Rating

N/A 5 µm

Collapse Rating

N/A 10 bar

Bypass Pressure

N/A 3.44827586206897 bar

BUn

N/A EA

Dimensions

Outside Diameter

N/A 152.4 mm

Length

N/A 446.786 mm

Inside Diameter

N/A 96.52 mm