Unit of Measure

Specifications

Model Code Description

SBF-107L18-Z10V,ELEMENT

Media Type

Microglass

Seal

Fluoroelastomer (FPM)

Cap 1 Type

O-Ring Cap

Cap 2 Type

Bypass Cap

Type

Hydraulic Filter Element

Style

Cartridge

Filter Material

Microglass

Configuration

One Open Cap, One Bypass Cap

Cap 1 Material

Plastic

Cap 2 Material

Aluminum

Flow Direction

Outside - In

Beta Rating

β10 > 1000

Stat-Free

No

Dirt Holding Capacity (DHC)

453.73 g

Minimum Temperature

-30 ºC

Maximum Temperature

100 ºC

Filter Rating

10 µm

Collapse Rating

10 bar

Bypass Pressure

3.44827586206897 bar

BUn

EA

Dimensions

Outside Diameter

152.4 mm

Length

446.786 mm

Inside Diameter

96.52 mm