Unit of Measure

Specifications

Model Code

N/A 8.450 D 03 BN4

Absolute Filter Rating

N/A 3 µm

Media Type

N/A BN/HC=Betamicron® Low Collapse

Seal

N/A Nitrile rubber (NBR)

Size

N/A 8.450

Filter Material

N/A Microglass

Beta Rating

N/A ßx(c) ≥ 1000

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Efficiency

N/A 99.9 %

Collapse Rating

N/A 20 bar

BUn

N/A EA

Type

N/A Hydraulic Filter Element

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 2.4 in60 mm

Length

N/A 16.30 in414 mm

Inside Diameter

N/A 34 mm1.339 in