Unit of Measure

Specifications

Model Code

8.150 D 06 BH4

Absolute Filter Rating

6 µm

Media Type

BH/HC=Betamicron® High Collapse

Seal

Nitrile Rubber (NBR)

Size

8.150

Filter Material

Microglass

Beta Rating

ßx(c) ≥ 1000

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Collapse Rating

210 bar

BUn

EA

Type

Hydraulic Filter Element

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

1.8 in45 mm

Length

11.2 in284 mm

Inside Diameter

22 mm0.866 in