Unit of Measure

Specifications

Model Code

N/A 26.03.08 D 10 P

Media Type

N/A P=Polyester Fleece / Cellulose

Seal

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A Open Cap

Cap 2 Type

N/A Closed End Cap

Size

N/A 26.03.08

Filter Material

N/A Polyester

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A No

Flow Direction

N/A Outside - In

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Nominal Filter Rating

N/A 10 µm

Collapse Rating

N/A 10 bar

BUn

N/A EA

Type

N/A Hydraulic Filter Element

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 6.9 in175 mm

Length

N/A 8.3 in212 mm

Inside Diameter

N/A 82 mm3.228 in