Unit of Measure

Specifications

Model Code

N/A SBF300232-1Z10V,ELEMENT

Media Type

N/A Microglass

Seal

N/A Fluoroelastomer (FPM)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed Cap

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Closed Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Beta Rating

N/A β10 > 200

Stat-Free

N/A No

Dirt Holding Capacity (DHC)

N/A 39 g

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Filter Rating

N/A 10 µm

Collapse Rating

N/A 207 bar

BUn

N/A EA

Dimensions

Outside Diameter

N/A 59.69 mm

Length

N/A 307.594 mm

Inside Diameter

N/A 33.02 mm