Unit of Measure

Specifications

Model Code

N/A SBF-E950-13Z3V,ELEMENT

Media Type

N/A Microglass

Seal

N/A Fluoroelastomer (FPM)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Closed Cap

Filter Material

N/A Microglass

Configuration

N/A One Open Cap, One Bypass Cap

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Flow Direction

N/A Outside - In

Beta Rating

N/A β3 > 200

Stat-Free

N/A No

Dirt Holding Capacity (DHC)

N/A 211.736 g

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Filter Rating

N/A 3 µm

Collapse Rating

N/A 10 bar

Bypass Pressure

N/A 2 bar29 psi

BUn

N/A EA

Dimensions

Outside Diameter

N/A 142.0114 mm

Length

N/A 348.996 mm

Inside Diameter

N/A 85.0138 mm