Unit of Measure

Specifications

Model Code Description

N/A AS-6000-3610V,ANTISTAT,ELEMENT

Filter Rating

N/A 10 µm

Media Type

N/A Microglass - Anti-static

Seal

N/A Fluoroelastomer (FPM)

Cap 1 Type

N/A Gasket Cap

Cap 2 Type

N/A Gasket Cap

Collapse Rating

N/A 10 bar

Stat-Free

N/A Yes

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Filter Material

N/A Microglass

Configuration

N/A Double Open End

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Minimum Temperature

N/A -30 ºC

Maximum Temperature

N/A 100 ºC

Beta Rating

N/A β10 > 1000

DHC

N/A 972.842 g

Flow Direction

N/A Outside - In

BUn

N/A EA

Dimensions

Inside Diameter

N/A 66.04 mm

Outside Diameter

N/A 150.876 mm

Length

N/A 907.542 mm