Unit of Measure

Specifications

Model Code Description

SBF-2000-20Z5B,ELEMENT

Filter Rating

5 µm

Media Type

Microglass

Seal

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

O-Ring Cap

Collapse Rating

10 bar

Stat-Free

No

Type

Hydraulic Filter Element

Style

Cartridge

Filter Material

Microglass

Configuration

Double Open End

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Minimum Temperature

-30 ºC

Maximum Temperature

100 ºC

Beta Rating

β5 > 1000

DHC

340 g

Flow Direction

Outside - In

BUn

EA

Dimensions

Inside Diameter

93.98 mm

Outside Diameter

142.24 mm

Length

515.112 mm