Unit of Measure

Specifications

Model Code Description

39QCLZ1V,CORELESS,ELEMENT

Filter Rating

1 µm

Media Type

Microglass

Seal

Fluoroelastomer (FPM)

Cap 1 Type

O-Ring Cap

Cap 2 Type

O-Ring Cap

Collapse Rating

10 bar

Stat-Free

No

Type

Hydraulic Filter Element

Style

Cartridge

Filter Material

Microglass

Configuration

Double Open End

Cap 1 Material

Plastic

Cap 2 Material

Plastic

Support Tube Material

Plastic

Minimum Temperature

-30 ºC

Maximum Temperature

100 ºC

Beta Rating

β1 > 1000

DHC

1259 g

Flow Direction

Outside - In

BUn

EA

Dimensions

Inside Diameter

96.52 mm

Outside Diameter

152.4 mm

Length

928.751 mm