Unit of Measure

Specifications

Model Code Description

AS-6000-185V,ANTISTAT,ELEMENT

Filter Rating

5 µm

Media Type

Microglass - Anti-static

Seal

Fluoroelastomer (FPM)

Cap 1 Type

Gasket Cap

Cap 2 Type

Gasket Cap

Collapse Rating

10 bar

Stat-Free

Yes

Type

Hydraulic Filter Element

Style

Cartridge

Filter Material

Microglass

Configuration

Double Open End

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Minimum Temperature

-30 ºC

Maximum Temperature

100 ºC

Beta Rating

β5 > 1000

DHC

604.8348 g

Flow Direction

Outside - In

BUn

EA

Dimensions

Inside Diameter

66.04 mm

Outside Diameter

150.876 mm

Length

451.485 mm