Unit of Measure

Specifications

Model Code Description

N/A 4.01.09 S 10 P /-V

Media Type

N/A P=Polyester Fleece / Cellulose

Seal

N/A Fluoroelastomer (FPM)

Cap 1 Type

N/A Open Cap/Grommet

Cap 2 Type

N/A Open Cap/Grommet

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Size

N/A 4.01.09

Filter Material

N/A Polyester

Configuration

N/A Double Open End

Cap 1 Material

N/A Steel

Cap 2 Material

N/A Steel

Support Tube Material

N/A Steel

Outer Sleeve

N/A Yes

Flow Direction

N/A Inside - Out

Stat-Free

N/A No

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Nominal Filter Rating

N/A 10 µm

Collapse Rating

N/A 10 bar

Bypass Pressure

N/A 0.2 bar3 psi

BUn

N/A EA

Dimensions

Outside Diameter

N/A 3.7 in93.7 mm

Length

N/A 9.1 in230.4 mm

Inside Diameter

N/A 43.80 mm1.724 in