Unit of Measure

Specifications

Model Code Description

5.02.09 D 10 BN4

Absolute Filter Rating

10 µm

Media Type

BN/HC=Betamicron® Low Collapse

Seal

Nitrile Rubber (NBR)

Cap 1 Type

O-Ring Cap

Cap 2 Type

O-Ring Cap

Type

Hydraulic Filter Element

Style

Cartridge

Size

5.02.09

Filter Material

Microglass

Configuration

Double Open End

Cap 1 Material

Steel

Cap 2 Material

Steel

Support Tube Material

Steel

Outer Sleeve

Yes

Flow Direction

Outside - In

Beta Rating

β10 > 1000

Stat-Free

No

Minimum Temperature

-30 ºC-22 ºF

Maximum Temperature

100 ºC212 ºF

Efficiency

99.9 %

Filter Rating

10 µm

Collapse Rating

20 bar

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

ELEMENTS-BETTERFIT

Product

BETAFIT ELEMENTS

Dimensions

Outside Diameter

3.50 in88.9 mm

Length

9 in229.6 mm

Inside Diameter

46 mm1.811 in