Model Code |
N/A 0240 D 010 BN4AM |
Absolute Filter Rating |
N/A 10 µm |
Media Type |
N/A BN/AM=Beta/Aquamicron |
Seal |
N/A Nitrile Rubber (NBR) |
Cap 1 Type |
N/A O-Ring Cap |
Cap 2 Type |
N/A Closed End Cap |
Type |
N/A Hydraulic Filter Element |
Size |
N/A 0240 |
Style |
N/A Cartridge |
Filter Material |
N/A Microglass |
Configuration |
N/A One Open Cap, One Closed Cap |
Cap 1 Material |
N/A Steel |
Cap 2 Material |
N/A Steel |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A No |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β10 > 200 |
Collapse Rating |
N/A 20.000 bar |
Stat-Free |
N/A No |
Minimum Temperature |
N/A 0 ºC32 ºF |
Maximum Temperature |
N/A 71 ºC160 ºF |
Efficiency |
N/A 99.5 % |
BUn |
N/A EA |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENTS-HYDAC PROPRIETARY |
Product |
N/A HYDAC ELEMENTS |