Unit of Measure

Specifications

Model Code

N/A 0850 R 074 W/HC /-B1

Media Type

N/A W/HC=Stainless Steel Wire Mesh

Seal Material

N/A Nitrile Rubber (NBR)

Cap 1 Type

N/A O-Ring Cap

Cap 2 Type

N/A Bypass Cap

Collapse Rating

N/A 20 bar

Stat-Free

N/A No

Type

N/A Hydraulic Filter Element

Size

N/A 0850

Filter Rating

N/A 74 µm

Style

N/A Cartridge

Material

N/A Stainless Steel Mesh

Configuration

N/A One Open Cap, One Bypass Cap

Cap 1 Material

N/A Plastic

Cap 2 Material

N/A Plastic

Support Tube Material

N/A Steel

Outer Sleeve

N/A No

Flow Direction

N/A Outside - In

K-Factor

N/A 0.003 psi/gpm

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 100 ºC212 ºF

Nominal Filter Rating

N/A 74 µm

Bypass Pressure

N/A 14.5 psi1 bar

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-HYDAC PROPRIETARY

Product

N/A HYDAC ELEMENTS

Dimensions

Inside Diameter

N/A 68 mm2.677 in

Outside Diameter

N/A 4.5 in114 mm

Length

N/A 16.30 in414 mm