Mobile Filtration Station Dual 27" staged filter housings (10 and 3 micron elements) water sensor and particle counter Buna seals 9 GPM flow rate 115 VAC
Unit of Measure

Specifications

Type

Mobile Offline Kidney Loop Cart

Seal Material

Buna

Medium

Petroleum Based Hydraulic Fluids Compatible with Buna

Weight

88.45 kg195 lb

Mounting Type

Offline

Operating Temperature [Min]

-6 ºC20 ºF

Operating Temperature [Max]

66 ºC150 ºF

Configuration

1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand

Head Material

Aluminum

Flow

9 gpm34 L/min

Cracking Pressure

2 bar30 psi

Designation

Single

Operating Pressure [Max]

1 bar14.5 psi

Cap Material

Aluminum

Indication Type

D5 Visual

Bowl Material

Steel

Material

BetaMicron®

Max Viscosity

1000 SUS

End Type

1 in. Suction Hose Wand/ 3/4 in. Discharge Hose Wand

Division

FILTER SYSTEMS

Product Group Family

PORTABLE OFFLINE FILTRATION

Product

OFF-LINE FILTERS

Dimensions

Width

26.81 in681 mm

Diameter

24 in610 mm

Height

46.5 in1181 mm