Model Code Description |
N/A CP-SAEW15G10W1.0/12-B3.5-V |
Flow |
N/A 4 gpm15 L/min |
Size |
N/A 15 |
Operating Pressure [Max] |
N/A 420 bar6090 psi |
Filter Rating |
N/A 10 µm |
Element Material |
N/A Wire Mesh |
Type |
N/A Manifold Cartridge Filter |
Weight |
N/A 0.680 kg1.5 lb |
Head Material |
N/A Carbon Steel |
Indication Type |
N/A No Indicator Port |
Bypass Valve |
N/A B3.5 |
Bypass Valve Cracking Pressure |
N/A 3.4 bar50 psid |
Element Collapse Pressure Rating |
N/A 6.9 bar100 psi |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A ELEMENT - MANIFOLD CARTRIDGE |
Product |
N/A HYDAC ELEMENTS |
N/A
|