DF Series Inline Filters 6090 psi, up to 200 gpm
Unit of Measure

Specifications

Model Code Description

DF ON 110TC10D1.0/12V-B6-L110

Type

High Pressure Filter

Size

110

Port Configuration

SAE Straight Thread O-ring Boss Ports

Port Connection

3/4 in.

Filter Type

Inline Filter

Indication Type

D = Electric switch and LED light - SPDT

Seals

Fluorocarbon elastomer (FKM)

Weight

12 lb

Cap Material

Steel

Type Number

1

Modification Number

0

BUn

EA

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

FILTERS-HIGH PRESSURE (>3000PSI)

Technical Specifications

Flow Capacity

29 gpm110 L/min

Maximum Allowable Housing Working Pressure Rating

420 bar6090 psi

Filter Rating

10 µm

Bypass Valve

B6

Construction Material for Head

Ductile Iron

Construction Material for Bowl

Steel

Mounting Method

4 Mounting Holes

Flow Direction

Inside - Outside

Minimum Fluid Temperature

-10 ºC14 ºF

Maximum Fluid Temperature

100 ºC212 ºF

Note for Fluid Temperature Range

Consult HYDAC for applications operating below 14ºF (-10ºC)

Bypass Valve Cracking Pressure

6 bar87 psid

Tolerance for Cracking Pressure (Standard)

10 %

Tolerance for Cracking Pressure (Optional)

10 %

Fatigue Housing Pressure Rating at 1 Million Cycles

420 bar6090 psi

Element Collapse Pressure Rating

20 bar290 psi

Burst Housing Pressure Rating

1200 bar17400 psi

Element K Factors

0.333

Fluid Compatibility

Compatible with all hydrocarbon based, synthetic, water glycol, oil/water emulsion, and high water based fluids when the appropriate seals are selected.

Dimensions

Dimension b1

3.54 in90 mm

Diameter d1

3.39 in86 mm

Dimension h1

9.88 in251 mm

Dimension b2

2.8 in71 mm

Dimension b3

2.2 in56 mm

Dimension b4

1.26 in32 mm

Dimension d2

2.68 in68 mm

Dimension d3

3/4 in.

Dimension d4

1/4-28UNF- 2B

Dimension h2

1.57 in40 mm

Dimension h4

3.35 in85 mm

Dimension t1

0.35 in9 mm

Supplementary Details

N/A Lamp for D-type clogging indicator (LXX, XX = voltage)

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of NPT, BSPP, SAE straight thread O-ring boss, and SAE 4-bolt flange porting (sizes 60 - 1320) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile rubber, fluorocarbon elastomer, and ethylene propylene rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Screw-in bowl or lid (on 2-pc. bowls) mounted below the filter head requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.

Application

N/A

  • Agricultural
  • Automotive
  • Construction
  • Gearboxes
  • Industrial
  • Pulp & Paper
  • Offshore
  • Railways
  • Commercial Municipal
  • Shipbuilding
  • Power Generation
  • Steel / Heavy Industry