Model Code Description |
N/A FMNDBH/HC250LDE3D1.2/12V-A8-L110 |
Flow |
N/A 66 gpm250 L/min |
Operating Pressure [Max] |
N/A 207 bar3000 psi |
Filter Rating |
N/A 3 µm |
Bypass Valve |
N/A Non-Bypass |
Seal Material |
N/A Fluorocarbon Elastomer (FKM) (Standard) |
Type |
N/A Duplex Pressure Filter |
Weight |
N/A 59.80 lb |
Size |
N/A 250 |
Mounting Type |
N/A Inline 4 Mounting Holes |
Head Material |
N/A Ductile Iron |
Element Collapse Pressure Rating |
N/A 210 bar3045 psi |
End Type |
N/A SAE Straight Threaded |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
|
N/A
|