Model Code Description |
N/A FMNDW/HC250LDF100B1.2/12-V-B7-W |
Flow |
N/A 66 gpm250 L/min |
Operating Pressure [Max] |
N/A 207 bar3000 psi |
Filter Rating |
N/A 100 µm |
Bypass Valve |
N/A B7 |
Seal Material |
N/A Fluorocarbon Elastomer (FKM) (Standard) |
Type |
N/A Duplex Pressure Filter |
Weight |
N/A 59.80 lb |
Size |
N/A 250 |
Mounting Type |
N/A Inline 4 Mounting Holes |
Head Material |
N/A Ductile Iron |
Bypass Valve Cracking Pressure |
N/A 7 bar102 psid |
Element Collapse Pressure Rating |
N/A 20 bar290 psi |
End Type |
N/A SAE Straight Threaded |
Division |
N/A HYDRAULIC AND LUBE FILTERS |
Product Group Family |
N/A FILTERS-HIGH PRESSURE (ò3000 PSI) |
Product |
N/A FILTERS-HIGH PRESSURE (>3000PSI) |
|
N/A
|