Unit of Measure

Specifications

Model Code Description

HF3P-BN-08TF12BM1.0/12V-B6

Flow

55 gpm208 L/min

Operating Pressure [Max]

420 bar6090 psi

Weight

25.44 kg56.1 lb

Type

High Pressure Filter

Filter Rating

12 µm

Bypass Valve

B6

Seal Material

Fluorocarbon elastomer (FKM)

Element Material

Betamicron®

Mounting Type

Inline 4 Mounting Holes

Head Material

Ductile Iron

Bypass Valve Cracking Pressure

6 bar87 psid

Element Collapse Pressure Rating

20 bar290 psi

End Type

SAE Straight Thread O-Ring Boss SAE 24 in. or SAE 16 in.

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

FILTERS-HIGH PRESSURE (>3000PSI)

Dimensions

Width

6.30 in160 mm

Height

13.74 in349 mm

End Size

1-1/2 in

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of BSPP, SAE straight thread O-ring boss, and SAE Flange porting (sizes 4"-16") to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer, and ethylene propylene Rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Screw-in bowl mounted below the filter head requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.