Unit of Measure

Specifications

Model Code Description

HFM ON 95SJ3D1.0/B7-L24

Flow

37 gpm140 L/min

Operating Pressure [Max]

400 bar5800 psi

Filter Rating

3 µm

Bypass Valve

B7

Seal Material

Nitrile rubber (NBR) (standard)

Element Material

Optimicron®

Type

High Pressure Filter

Weight

6.12 kg13.5 lb

Mounting Type

Inline 3 or 4 Mounting Holes - Filter Head

Head Material

Ductile Iron

Bypass Valve Cracking Pressure

7 bar101.5 psid

Element Collapse Pressure Rating

20 bar290 psi

End Type

BSPP

Division

HYDRAULIC AND LUBE FILTERS

Product Group Family

FILTERS-HIGH PRESSURE (ò3000 PSI)

Product

FILTERS-HIGH PRESSURE (>3000PSI)

Dimensions

Width

4.09 in104 mm

Height

12.24 in311 mm

End Size

1 in

Supplementary Details

N/A Lamp for D-type clogging indicator (LXX, XX = voltage)

Features

N/A

  • Non-welded housing design reduces stress concentrations and prevents fatigue failure.
  • Choice of BSPP or SAE straight thread O-ring boss porting (sizes 75-95) to allow easy installation with maximum flexibility.
  • O-ring seals are used to provide positive, reliable sealing. Choice of O-ring materials (nitrile Rubber, fluorocarbon elastomer, and ethylene propylene Rubber) provides compatibility with petroleum oils, synthetic fluids, water-glycols, oil/water emulsions, and high water based fluids.
  • Screw-in bowl mounted below the filter head requires minimal clearance to remove the element for replacement and contaminated fluid cannot be washed downstream when element is serviced.
  • HYDAC Differential Pressure Indicators have no external dynamic seal. This results in a high system reliability due to magnetic actuation, thus eliminating a potential leak point.
  • A poppet-type bypass valve located in the filter head provides positive sealing during normal operation and fast opening during cold starts and flow surges. (Optional non-bypass available)
  • For special finishes and coatings - consult HYDAC for minimum quantities, availability and pricing.
  • Fatigue pressure ratings equal maximum allowable working pressure rating.