Industry Standards/Certifications | 
                                                                        N/A American National Standards Institute (ANSI) | 
                                                                                Type | 
                                                                        N/A Flow Control Valve | 
                                                                                Port Configuration | 
                                                                        N/A NPTF (ANSI B1.20.3) | 
                                                                                Weight | 
                                                                        N/A 0.18 kg0.4 lb | 
                                                                                Housing Material | 
                                                                        N/A Carbon Steel | 
                                                                                Mounting Type | 
                                                                        N/A In-Line Mounting | 
                                                                                Model Code Description | 
                                                                        N/A AEV-6/5 | 
                                                                                BUn | 
                                                                        N/A EA | 
                                                                                Finish | 
                                                                        N/A Zinc Plated | 
                                                                                Worksheet Tab Name | 
                                                                        N/A Hydac | 
                                                                                Operating Pressure [Min] | 
                                                                        N/A 3 bar43 psi | 
                                                                                Operating Pressure | 
                                                                        N/A 600 bar8700 psi | 
                                                                                Dimension F | 
                                                                        N/A 2.28 in58 mm | 
                                                                                Hex Size | 
                                                                        N/A 0.87 in22 mm | 
                                                                                End Type | 
                                                                        N/A NPTF | 
                                                                                End Size | 
                                                                        N/A 1/4 in. | 
                                                                                Second End Type | 
                                                                        N/A NPTF | 
                                                                                Second End Size | 
                                                                        N/A 1/4 in. | 
                                                                                Division | 
                                                                        N/A ACCESSORIES | 
                                                                                Product Group Family | 
                                                                        N/A CARTRIDGE VALVES | 
                                                                                Product | 
                                                                        N/A FLOW CONTROL VALVES |