Type | 
                                                                        N/A Flow Control Valve | 
                                                                                Model Code Description | 
                                                                        N/A DRV-25-01.X/12-65 | 
                                                                                Port Configuration | 
                                                                        N/A SAE - SAEJ1926 Ports with ISO 725 Threads and O-Ring Sealing | 
                                                                                Nominal Size | 
                                                                        N/A 25 | 
                                                                                Housing Material | 
                                                                        N/A Carbon Steel | 
                                                                                Mounting Type | 
                                                                        N/A In-Line Mounting | 
                                                                                Finish | 
                                                                        N/A Phosphated | 
                                                                                Temperature at Full Pressure [Min] | 
                                                                        N/A -4 ºF | 
                                                                                Temperature at Full Pressure [Max] | 
                                                                        N/A 212 ºF | 
                                                                                Operating Pressure | 
                                                                        N/A 345 bar5000 psi | 
                                                                                Cracking Pressure | 
                                                                        N/A 65 psi | 
                                                                                Weight | 
                                                                        N/A 3.50 kg7.72 lb | 
                                                                                End Type | 
                                                                        N/A SAE | 
                                                                                End Size | 
                                                                        N/A 1 5/8-12 UN (SAE-20) | 
                                                                                Second End Type | 
                                                                        N/A SAE | 
                                                                                Second End Size | 
                                                                        N/A 1 5/8-12 UN (SAE-20) | 
                                                                                Valve Operator | 
                                                                        N/A Knob | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A International Organization for Standardization (ISO) | 
                                                                                BUn | 
                                                                        N/A EA | 
                                                                                Division | 
                                                                        N/A ACCESSORIES | 
                                                                                Product Group Family | 
                                                                        N/A FLOW CONTROL VALVES | 
                                                                                Product | 
                                                                        N/A FLOW CONTROL VALVES | 
                                                                                Dimension A | 
                                                                        N/A 5.91 in150 mm | 
                                                                                Dimension B | 
                                                                        N/A 5.24 in133 mm | 
                                                                                Dimension C | 
                                                                        N/A 1.18 in30 mm | 
                                                                                Dimension D | 
                                                                        N/A 2.36 in60 mm | 
                                                                                Dimension E | 
                                                                        N/A 3.66 in93 mm | 
                                                                                Dimension F | 
                                                                        N/A 5.63 in143 mm | 
                                                                                Diameter G | 
                                                                        N/A 1.93 in49 mm | 
                                                                                Diameter H | 
                                                                        N/A 1.50 in38 mm | 
                                                                                Dimension J | 
                                                                        N/A Pg 29 Thread |