• SAE O-Ring, NPT or BSPP Threaded Connections; Manifold Mounting; and Cartridge Type
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design
Unit of Measure

Specifications

Type

Needle

Model Code Description

DV-30-01.X/5

Port Configuration

NPTF - ANSI B1.20.3

Seal Material

Fluoroelastomer (FPM)

Nominal Size

30

Material

Carbon Steel

Mounting Type

Inline Mounting

O-Ring Material

Fluoroelastomer (FPM)

Housing Material

Carbon Steel

Finish

Phosphated

Temperature Range at Full Pressure [Max]

-4 to 212 ºF

Flow

80 gpm

Operating Pressure

5000 psi

Weight

7.7 kg3.5 lb

Valve Operator

Knob

Industry Standards/Certifications

American National Standards Institute (ANSI)

BUn

EA

Division

ACCESSORIES

Product Group Family

FLOW CONTROL VALVES

Product

FLOW CONTROL VALVES

Dimensions

Pipe Size

1-1/2 in

Pipe Outer Diameter (OD)

1.900 in

Dimension A

6.10 in155 mm

Dimension B

5.43 in138 mm

Dimension C

1.38 in35 mm

Dimension D

2.76 in70 mm

Dimension E

2.13 in54 mm

Dimension F

4.25 in108 mm

Diameter G

1.93 in49 mm

Diameter H

1.50 in38 mm

Dimension J

Pg 29 Thread

Hex Size

3/4 in19 mm

Note

N/A Pressure Drop curves were established by using mineral oil with kinematic viscosity 165 SUS at 112 ºF / 50 ºC.
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.