Unit of Measure

Specifications

Industry Standards/Certifications

American National Standards Institute (ANSI)

Type

Flow Control Valve

Port Configuration

NPTF (ANSI B1.20.3)

Weight

2.0 kg0.9 lb

Nominal Size

10

Housing Material

Carbon Steel

Mounting Type

In-Line Mounting

Model Code Description

SRVR-10-01.X/5

BUn

EA

Finish

Zinc Plated

Primary Image

SRVR Series_P

Secondary Image

SRVR Series S

Worksheet Tab Name

Hydac

Temperature at Full Pressure [Min]

-4 ºF

Temperature at Full Pressure [Max]

212 ºF

Operating Pressure

345 bar5000 psi

Dimension F

4.13 in105 mm

Dimension A

3.62 in92 mm

Diameter G

1.50 in38 mm

Diameter H

0.91 in23 mm

Hex Size

1.06 in27 mm

End Type

NPTF

End Size

3/8 in.

Second End Type

NPTF

Second End Size

3/8 in.

Valve Operator

Knob

Valve Operator Material

Plastic

Division

ACCESSORIES

Product Group Family

FLOW CONTROL VALVES

Product

FLOW CONTROL VALVES

Dimensions

Dimension B

3.23 in82 mm

Dimension C

0.69 in17.5 mm

Dimension D

1.38 in35 mm

Dimension E

0.71 in18 mm

Features

N/A

  • 8 sizes, 1/8" - 1-1/2"
  • NPTF or SAE O-Ring threaded connections, or manifold mounting
  • FPM (Fluoroelastomer) O-Rings (standard)
  • Color coded spindle for accurate flow control
  • Provision for panel mounting
  • Unique safety spindle design

Note

N/A Pressure Drop curves were established by using mineral oil with kinematic viscosity 335 SUS at 86 ºF / 30 ºC
Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.