Model Code Description |
N/A HFS 2145-1S-0001-0004-7-B-1-000 |
Industry Standards/Certifications |
N/A
European Conformity (CE) Mark Directive 2006/95/EC European Conformity (CE) Mark Directive 2004/108/EC |
Type |
N/A Mechanical Pressure Switches |
Pressure [Max] |
N/A 3625 psi |
Weight |
N/A 3.5 lb |
Switching Current |
N/A 3 A |
Operating Temperature [Min] |
N/A -4 ºF |
Operating Temperature [Max] |
N/A 158 ºF |
Housing Material |
N/A Brass, Nickel-Plated |
Connection Size |
N/A G1/4, Female on Both Ends |
Switch Type |
N/A 1 Normally Open Reed Contact |
Electrical Connection |
N/A Male EN175301-803 (DIN 43650) |
Accuracy |
N/A ≤ ± 10% Full Scale (FS) |
Degree of Protection |
N/A IP 65 |
Pin Connection 1 |
N/A Center |
Pin Connection 2 |
N/A N/O Contact |
Pin Connection 3 |
N/A Not used |
Pin Connection (Ground) |
N/A Housing |
Fluid Temperature Range |
N/A -4 to 248 ºF |
Viscosity Range |
N/A 30 to 600 cSt |
Output Repeatability (Full Scale) |
N/A 2 % |
Switching Capacity |
N/A 100 V·A230 V |
Switching Range |
N/A 1 to 4 L/min |
Pressure Drop |
N/A 0.02 to 0.4 psi |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A PORTABLE OFFLINE FILTRATION |
Product |
N/A OFF-LINE FILTERS |