HFT 3100 with HART interface is a compact flow rate transmitter with flameproof enclosure specially developed for applications in hydraulic systems and other fluid power systems.

The triple approval in accordance with ATEX, IECEx and CSA enables universal, worldwide utilization of the devices in potentially explosive atmospheres.

The HFT 3100 operates in accordance with the turbine principle, which means that the rpm of an impeller wheel rotating in the flow of the media is measured and convertedmore
Unit of Measure

Features

Features

Protection types and applications:

cCSAus Explosionproof - Seal not required

Class I Group A, B, C, D, T6, T5

Class II Group E, F, G

Class III

Type 4

ATEX Flameproof

I M2 Ex d I Mb

II 2G Ex d IIC T6, T5 Gb

II 2D Ex tb IIIC T110 .. 120 ºC Db

IECEx Flameproof

Ex d I Mb

Ex d IIC T6, T5 Gb

Ex tb IIIC T110 .. 120 ºC Db

Specifications

Model Code Description

HFT 31HG-F21-0300-S-3-D-000(72")

Industry Standards/Certifications

CE Mark: EN 61000-6-1 / 2 / 3 / 4, EN 60079-0 / 1 / 31

Output Signal

4 to 20 mA with HART

Type

Hazardous Rated Flow Meter

Mechanical Connection Type

SAE-20 (1 5/8-12 UN 2B), Female

Weight

12.6 lb

Housing Material

Stainless Steel 1.4404

Wetted Material

Stainless Steel 1.4404, 1.4460, Tungsten Carbide

Electrical Connection

1/2 in. NPT Conduit Connection with Open Ended Cable

DC Power Supply Voltage

12 to 30 V

Accuracy

≤ 2% of the Actual Value

Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz

≤ 10 g

Current Consumption

≤ 25 mA

Residual Ripple of Supply Voltage

According to FSK Physical Layer Specification (HCF_SPEC_054) %

Measuring Medium

Hydraulic Oil, Water Based Fluid

White Wire Core

Signal -

Brown Wire Core

Signal +

Green Wire Core

Not Connected

Yellow Wire Core

Not Connected

Max. Operating Pressure

6090 psi

Storage Temperature Range

-40 to 100 ºC

Degree of Protection

IP 69

Torque Value

240 N·m

Measuring Range

3.96 to 79.3 gpm

Viscosity Range

1 to 100 cSt

Calibration viscosity

30 cSt

T6, T110 Operating Temperature Range

-40 to 140 ºF

T6, T110 Fluid Temperature Range

-40 to 140 ºC

Note

N/A Additional connection options with 2 x SAE-6 female threads for pressure and/or temperature sensors.