Features |
N/A
Protection types and applications: cCSAus Explosionproof - Seal not required Class I Group A, B, C, D, T6, T5 Class II Group E, F, G Class III Type 4 ATEX Flameproof I M2 Ex d I Mb II 2G Ex d IIC T6, T5 Gb II 2D Ex tb IIIC T110 .. 120 ºC Db IECEx Flameproof Ex d I Mb Ex d IIC T6, T5 Gb Ex tb IIIC T110 .. 120 ºC Db |
Model Code Description |
N/A HFT 316G-F21-0300-S-2-D-000(2M) |
Industry Standards/Certifications |
N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4, EN 60079-0 / 1 / 31 |
Output Signal |
N/A 4 to 20 mA with HART |
Type |
N/A Hazardous Rated Flow Meter |
Mechanical Connection Type |
N/A G1 1/4, Female |
Weight |
N/A 12.6 lb |
Housing Material |
N/A Stainless Steel 1.4404 |
Wetted Material |
N/A Stainless Steel 1.4404, 1.4460, Tungsten Carbide |
Electrical Connection |
N/A 1/2 in. NPT Conduit Connection with Open Ended Cable |
DC Power Supply Voltage |
N/A 12 to 30 V |
Accuracy |
N/A ≤ 2% of the Actual Value |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 10 g |
Current Consumption |
N/A ≤ 25 mA |
Residual Ripple of Supply Voltage |
N/A According to FSK Physical Layer Specification (HCF_SPEC_054) % |
Measuring Medium |
N/A Hydraulic Oil, Water Based Fluid |
White Wire Core |
N/A Signal - |
Brown Wire Core |
N/A Signal + |
Green Wire Core |
N/A Not Connected |
Yellow Wire Core |
N/A Not Connected |
Max. Operating Pressure |
N/A 6090 psi |
Storage Temperature Range |
N/A -40 to 100 ºC |
Degree of Protection |
N/A IP 69 |
Torque Value |
N/A 240 N·m |
Measuring Range |
N/A 3.96 to 79.3 gpm |
Viscosity Range |
N/A 1 to 100 cSt |
Calibration viscosity |
N/A 30 cSt |
T6, T110 Operating Temperature Range |
N/A -40 to 140 ºF |
T6, T110 Fluid Temperature Range |
N/A -40 to 140 ºC |