Features |
N/A
Protection types and applications: ATEX I M1 Ex ia I Ma II 1G Ex ia IIC T6,T5 Ga II 1/2 G Ex ia IIC T6,T5 Ga/Gb II 2 G Ex ia IIC T6,T5 Gb II 1D Ex ia IIIC T85 ºC/T95 ºC Da IECEx Ex ia I Ma Ex ia IIC T6,T5 Ga Ex ia IIC T6,T5 Ga/Gb Ex ia IIC T6,T5 Gb Ex ia IIIC T85/T95 ºC Da |
Model Code Description |
N/A HFT 31B6-F21-0600-S-3-EN1-000 |
Industry Standards/Certifications |
N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4, EN 60079-0 / 11 / 15 / 26 / 31, EN 50303 |
Output Signal |
N/A 4 to 20 mA with HART |
Type |
N/A Hazardous Rated Flow Meter |
Mechanical Connection Type |
N/A SAE-24 (1 7/8-12 UN 2B), Female |
Weight |
N/A 15.4 lb |
Housing Material |
N/A Stainless Steel 1.4404 |
Wetted Material |
N/A Stainless Steel 1.4404, 1.4460, Tungsten Carbide |
Electrical Connection |
N/A Male, M12 x 1, 4 Pole |
DC Power Supply Voltage |
N/A 12 to 30 V |
Accuracy |
N/A ≤ 2% of the Actual Value |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 10 g |
Pin Connection 1 |
N/A Signal + |
Pin Connection 2 |
N/A Not Connected |
Pin Connection 3 |
N/A Signal - |
Pin Connection 4 |
N/A Not Connected |
Current Consumption |
N/A ≤ 25 mA |
Residual Ripple of Supply Voltage |
N/A According to FSK Physical Layer Specification (HCF_SPEC_054) % |
Measuring Medium |
N/A Hydraulic Oil, Water Based Fluid |
Max. Operating Pressure |
N/A 6090 psi |
Storage Temperature Range |
N/A -40 to 100 ºC |
Degree of Protection |
N/A IP 67 |
Torque Value |
N/A 290 N·m |
Measuring Range |
N/A 10.6 to 159 gpm |
Viscosity Range |
N/A 1 to 100 cSt |
Calibration viscosity |
N/A 30 cSt |