Unit of Measure

Specifications

Type

Fluid Level Indicator

Model Code Description

FSA-0914-0.11405/O2/U12.101

Seal Material

Nitrile rubber (NBR)

Size

914

Hex Head Bolt

1/2-20 x 1.75

Sight Tube Material

Polyamide Construction

Thermometer

No Thermometer

Operating Temperature [Min]

-20 ºC-4 ºF

Operating Temperature [Max]

80 ºC176 ºF

Operating Pressure [Min]

0 bar0 psi

Operating Pressure [Max]

1 bar14.5 psi

BUn

EA

Dimensions

Dimension L2

35.98 in914 mm