Unit of Measure

Specifications

Model Code Description

N/A WASHER FSA/FSK NBR

Type

N/A Spare Part

Seal Material

N/A Nitrile Rubber (NBR)

Weight

N/A 0.004 lb

BUn

N/A EA

Maximum Voltage

N/A 50 V

Maximum Current

N/A 200 mA