Replacement Element for ICF Housing, 7 µm Economy
Unit of Measure

Specifications

Type

N/A Diesel Fuel Coalescing Filtration

Style

N/A Cartridge

Seal Material

N/A FKM

Weight

N/A 2.0 kg4.4 lb

Operating Temperature [Min]

N/A -29 ºC-20 ºF

Operating Temperature [Max]

N/A 74 ºC165 ºF

Flow

N/A 16 gpm60 L/min

Filter Rating

N/A 7 µm

Dimensions

Height

N/A 18.5 in470 mm

Application

Application

N/A ICF Filter Housing and Related Assemblies