• Gauge life is extended by using the MA 1 when reading pressure. When not reading pressure, the gauge is vented to tank to protect the gauge against pressure from the system.
  • There are two ways to operate the MA 1:
    • Push to read (spring return)
    • Push and rotate clockwise to lock in for continuous pressure reading
Unit of Measure

Specifications

Type

Gauge Isolator

Model Code Description

MA 1 A 1.X/0 V

Style

Single Station

Mounting

Panel Installation

Panel Thickness [Max]

0.39 in

Connection Type

BSPP

Connection Size (Port P)

G1/4

Connection Size (Port T)

G1/4

Connection Size (Port M)

G1/4

Weight

0.40 kg0.88 lb

Mounting Position

Horizontal or Vertical

Operating Fluid

Mineral Oil

T-Port Max

350 bar5075 psi

Tank Connection Pressure [Max]

10 bar145 psi

Minimum Temperature

-20 ºC-4 ºF

Maximum Temperature

80 ºC176 ºF

Seal Material

Fluoroelastomer (Standard)

Design

Push/Rotating Control Knob

Type Number

1

BUn

EA

Division

ACCESSORIES

Product Group Family

GAUGE ISOLATORS

Product

ACCESSORIES / MISC

Note

N/A Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.