Unit of Measure

Specifications

Type of Connection

6 Measuring Points, 1 Tank Connection

Type

Gauge Isolator

Model Code Description

MSL 2 H 2.X/180 V

Style

Multi-Station

Mounting Method

Flange Mounting

Weight

1.7 kg3.8 lb

Mounting Orientation

Optional

Fluid Temperature [Min]

-20 ºC-5 ºF

Fluid Temperature [Max]

70 ºC160 ºF

Connection Type

SAE-4

Pressure Port Size

7/16 in. - 20 UNF

Tank Port Size

7/16 in. - 20 UNF

Maintenance Port Size

7/16 in. - 20 UNF

Seal (Supplementary Details)

Viton

Gauge Accuracy

Built-in gauge accuracy is ±1.6% of the max. scale value at 68 ºF (20 ºC). The error per additional 50 ºF (10 ºC) temperature increase is +0.3% and 50 ºF (10 ºC) temperature reduction is -0.3%. Values are based on red scale indication.

Modification Number

X

Medium

General Purpose Hydraulic Oil

Operating Pressure at (1 to 6) Measuring Points [Max]

315 bar4500 psi

Tank Connection Pressure [Max]

10 bar145 psi

Model

Built-in Pressure Gauge

Type Number

2

Pressure [Max]

315 bar4500 psi

Operating Pressure [Min] (Black Scale)

0 bar0 psi

Operating Pressure [Max] (Black Scale)

180 bar2600 psi

Over Pressure Zone (Red Scale)

2600 to 3600 psi180 to 250 bar

BUn

EA

Division

ACCESSORIES

Product Group Family

GAUGE ISOLATORS

Product

ACCESSORIES / MISC

Mounting Method

N/A Flange mounting via four 1/4" bolts. It is recommended that the measuring points with pressures of over 1450 psi (100 bar) be arranged symmetrically. Ports not in use should be plugged.

Note

N/A Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.