This filter cart is a single stage, high viscosity model needs to be ordered with 1 new 18-inch filter element. Pump flow rate is 3 GPM and is good for reservoir volumes up to 1000 liters. Unit is portable and is supplied with 1 inch inlet and outlet hoses. The suction hose is 6 feet long and the return hose is 8 feet long.
Unit of Measure

Specifications

Series

OFCS = Single Filter System

Type

Offline Filtration System

Weight

86 kg89 kg190 lb197 lb

Operating Temperature [Max]

-29 to 65 ºC-20 to 150 ºF

Flow

7 gpm14 gpm26.5 L/min53 L/min

Manifold and Cap Material

Cast Aluminum

Element Case Material

Steel

Max Viscosity

1000 SUS216 cSt

Note for Max Viscosity

Higher viscosity version available.

Alternate Current (AC) Voltage

115 V

Motor Power

3/4 hp1-1/2 hp

Motor Phase

1

Element Length

One 18 in. Element Supplied

Compatibility

All petroleum based hydraulic fluid. Contact factory for use with other fluids.

Hose Pressure Rating at 150 ºF (65.6 ºC)

30 psig2.0 bar

Hose Pressure Rating at 150 ºF (65.6 ºC)

Full Vacuum

Bypass Valve Setting (Cracking)

2 bar30 psi

Filter Media

Betamicron® Low Collapse

Features

Features

  • Modular base eliminates hoses between components and minimizes leakage
  • Base-ported filter provides easy element service from the top cap
  • Ten-foot hose and extension tubes included (1" dia. for 7 gpm; 1.25" dia. for 14 gpm)
  • Drip pan catches oil before it falls to the ground
  • Integral suction strainer protects pump

Additional Information

Additional Information

Both hoses are equipped with 3-foot wands. Power supply 120 VAC/1 ph/60 Hz (with 10 feet cord).

Additional replacement filter elements will need to be purchased as necessary.

The OFCS and OFCD Series are compact, self-contained filtration system equipped with high efficiency, high capacity elements capable of removing particulate contamination and/or water quickly, conveniently and economically. It is perfect for cleaning up existing systems as well as for prefiltering new fluids, since new fluids often have contamination levels significantly higher than that recommended for most hydraulic systems.

HY-TRAX manual fluid sampling system: HYDAC now offers the HY-TRAX manual fluid sampling system as an additional option allowing for real-time fluid condition monitoring. ISO particle counts are visually displayed on the CS1000. Users will now know when they have reached their desired ISO contamination levels.

CSI-C-11: HYDAC also offers the CSI-C-11 Communication Interface for WLAN or LAN transmission of data and data storage capabilities.

The OFCS single filtration unit can remove either water or particulate contamination. The OFCD dual filtration unit can be used to remove both water and particulate contamination, or for staged particulate contaminant removal.

Distributor NET: $475 PER WEEK + SHIPPING (both ways) or $1,700 PER MONTH + SHIPPING (both ways)

Cleaning and Inspection Charge: $195.00 net upon return.

Application

Application

  • Supplementing continuous filtration by system filters
  • Cleaning up a hydraulic system following component replacement
  • Filtering new fluid before it is put into service
  • Transferring fluid from storage tanks and drums to system reservoirs

Note

Note

Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print.