Series |
N/A CSM-E = For CS1000 with Flange Connection |
Type |
N/A Contamination Sensor Module - Economy |
Relative Humidity [Max] - Non-Condensing |
N/A 90 % |
Inline installation |
N/A Set up for AS1000 / AS3000 |
Version |
N/A Standard |
Media |
N/A Mineral Oil |
Hydraulic Version |
N/A Gear Pump, Inlet Pressure-Stability with Drain Line |
Sensors |
N/A None |
Operating Pressure [Max] Pin (Inlet) |
N/A -0.4 to 120 bar |
Operating Pressure [Max] Pout (Outlet) |
N/A 5 bar |
Operating Pressure [Max] Leakage Oil (Leak) |
N/A 0.5 bar |
Hydraulic Connections Pin (Inlet) - According to ISO 228-1 |
N/A G 1/4 |
Hydraulic Connections Pout (Outlet) - According to ISO 228-1 |
N/A G 1/4 |
Hydraulic Connections Leakage Oil (Leak) - According to ISO 228-1 |
N/A G 1/4 |
Permissible Viscosity Range for Operation |
N/A 10 to 3000 mm²/s |
Permissible Viscosity Range for Measurement |
N/A 10 to 1000 mm²/s |
Flow Rate for 1500 rpm |
N/A ~ 180 mL/min |
Permitted Fluids |
N/A Hydraulic and Lubrication Fluids Based on Mineral Oil |
Pump Type |
N/A Gear Pump |
Maximal Suction Height |
N/A 0.5 m |
Fluid Temperature |
N/A 0 to 85 ºC |
Power Consumption at 50 Hz |
N/A 180 W |
Power Consumption at 60 Hz |
N/A 210 W |
Protection Class |
N/A IP 55 |
Empty Weight |
N/A ~ 12 kg |
Note for Empty Weight |
N/A Including Sensors |
Storage Temperature Range |
N/A -40 to 80 ºC |
Ambient Temperature Range |
N/A 0 to 40 ºC |
Additional Information |
N/A
The module is supplied with 1/4 inch suction and return hoses, seven (7) feet long with female JIC connections. Power supply 120 VAC/1 ph/6 0Hz (with 12 feet cord). The module is small and compact enough to be easily position by hand for use during the online monitoring period. The Contamination Sensor Module CSM Economy 1000 is a compact and cost-effective online Condition Monitoring module for conditioning the flow rate of hydraulic and lubricating fluids and diesel fuels (CSM-E 1xxx-4). It is used together with the fluid sensors (available separately) to measure solid particle contamination, water saturation and oil ageing. The CSM Economy consists of a motor, pump, air releasing path and inline sensor installation and can also be combined with the fluid sensors of the series CS1000, AS1000 or AS3000 and HLB1400. Furthermore, the optionally available data storage and network communication module CSI C-11 makes it possible to upgrade the CSM-E to form a compact condition monitoring solution for fluids. |
Fields of Application |
N/A
|
Advantages |
N/A
|