The Fluid Control Unit FCU 2000 is used as a portable particle counter for the measurement of solid particle contamination in hydraulic and lubrication systems. The measurement values are recorded by means of infrared technology and output in accordance with ISO 4406, SAE 4059 and NAS 1638.
Unit of Measure

Specifications

Series

FCU2210-1

Type

Fluid Control Unit

Weight

11.3 kg

Resolution

4 Particle Size Channels

Self-Diagnosis

Continuous with error indication on display (LCD)

Power Consumption [Max]

25 W

Relative Humidity [Max] - Non-Condensing

90 %

Permitted Fluids

For Standard Mineral Oils

Fluid Temperature

0 to 70 ºC

Protection Class

III (Safety Extra-Low Voltage)

Storage Temperature Range

-20 to 85 ºC

International Organization for Standardization (ISO) Code Format

ISO 4406 : 1999; SAE AS 4059 (D) / > 4 µm (c) > 6 µm (c) > 14 µm (c) > 21 µm (c)

Housing

For Portable Use

Measurement Range (Calibrated)

ISO 12/10/9 to 23/21/18
Instrument is calibrated within this range.
Displays up to class ISO 25/23/21.

Battery-Backed Data Memory

3000 Measurements

Operating Pressure (Inlet Port) with Clean Filter Element

1 to 350 bar

Operating Pressure [Max] (Outlet Return Port)

3 bar

Ports

INLET (pressure): Minimizes test coupling type 1604; Connection to standard 1620 ports via the supplied measurement hose is possible
OUTLET: male coupling DN 7
INLET (suction): male shut-off coupling DN 6.4

Total Flow Rate

50 to 800 mL/min

Note for Total Flow Rate

Depending on the pressure

Permitted Viscosity Range

1 to 1000 mm²/s

Direct Current (DC) Supply Voltage

24 V

Direct Current (DC) Supply Voltage Tolerance (±)

25 %

Built-In Printer

Dot-Matrix Printer

Standard Serial Interface

RS 232

Optional Serial Interface

RS 485

Operating Time with Rechargeable Battery

~6 h

Options

Standard, without Options

Flow

50 to 150 mL/min

IP Class

IP 40

Ambient Temperature Range

0 to 55 ºC

Additional Information

Additional Information

Comes with internal printer for instant print out of results. For utilization in hydraulic and lubrication systems, for maintenance, at testing facilities, for the analysis of both sample bottles and tanks.

The Fluid Control Unit FCU 2000 is used as a portable service instrument for the measurement of solid particle contamination in hydraulic systems and lubrication systems.

The measured values are recorded by means of infrared technology and output in accordance with ISO 4406, SAE 4059 and NAS 1638.

Continuous display of measured values with display screen (LCD).

Advantages

Advantages

  • Robust design
  • Cleanliness classes in accordance with ISO 4406, SAE 4059 and NAS 1638
  • Integrated, graphics-capable printer
  • Data output on display or connection to a PC
  • RS232 or RS485 interface

Equipment

Equipment

  • Reservoir Extraction Unit REU
  • Inlet and outlet hoses 5 m long
  • PC software package FluMoS Professional
  • Aluminum transport case

Application

Application

  • Hydraulic systems and lubrication systems
  • Maintenance
  • Test benches
  • Sample bottle analysis
  • Tank analysis

Scope of Delivery

Scope of Delivery

  • FCU
  • Power supply adapter
  • High pressure inlet hose DN 4 (2 m long)
  • Low pressure outlet hose DN 7 (2 m long)
  • Operating instructions
  • Calibration certificate
  • PC software package FluMoS Light
  • Connection cable FCU/PC

Note

Note

The information in this brochure relates to the operating conditions and applications described.

For applications and operating conditions not described, please contact the relevant technical department.

Subject to technical modifications.