Mobile Filtration Station with two 18" filter housings in series with 10 and 5 micron filter elements, particle counter and water sensor, Viton seals, 3-8 gpm variable flow, 120 VAC-60 Hz
Unit of Measure

Specifications

Type

N/A Mobile Offline Kidney Loop Cart

Weight

N/A 87.09 kg192 lb

Size

N/A 5.03.18DxxBN/-V-G

Material

N/A BetaMicron Media

Mounting Type

N/A Offline

Configuration

N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand

Head Material

N/A Aluminum

Designation

N/A Double

Cap Material

N/A Aluminum

Indication Type

N/A D5 Visual

Bowl Material

N/A Steel

Medium

N/A Petroleum Based Hydraulic Fluids Compatible with Buna

Operating Temperature [Min]

N/A -6 ºC20 ºF

Operating Temperature [Max]

N/A 66 ºC150 ºF

Flow

N/A 3 to 8 gpm11.4 to 30 L/min

Cracking Pressure

N/A 2 bar30 psi

Operating Pressure [Max]

N/A 1 bar14.5 psi

Max Viscosity

N/A 1000 SUS

End Type

N/A 1 in. Suction Hose Wand/ 3/4 in. Discharge Hose Wand

Dimensions

Width

N/A 26.81 in681 mm

Diameter

N/A 24 in610 mm

Height

N/A 46.5 in1181 mm