The TTC 2038XS is an I/O slave module which is designed for distributed safety applications that require a high number of PWM outputs in remote locations and cost-sensitive projects. The TTC 2038XS is designed following functional safety standards and is certified by TÜV NORD. It is equipped with Infineon’s TriCore™ Aurix™ TC367 CPU and meets the requirements in state-of-the-art safety relevant applications.

The TTC 2038XS is part of a complete and compatible product range for the off-highwaymore
Unit of Measure

Specifications

Model Code Description

TTC 2038XS-F13-00-FS5-000

Weight

0.73 lb

Operating Temperature [Min]

-40 ºC

Operating Temperature [Max]

85 ºC

Output Type

  • 8 x PWM OUT up to 1 kHz or digital OUT, up to 4 A, high side, with current measurement, alternative use as digital timer IN (0.1 Hz - 20 kHz) configurable pull-up in groups of 2 or analog IN 12 bit, 0 - 32 V with configurable pull-up or LED control OUT
  • 6 x digital OUT up to 4 A, high side, current sense, alternative use as PVG OUT, 10 - 90% of BAT+ or voltage OUT 0 V - 75 % BAT+ or LED control OUT or
  • analog IN 12 bit, 0 - 32 V2 x PWM OUT up to 4 kHz, up to 4 A, low side, current measurement, featuring timer feedback alternative use digital timer IN (0.1 Hz - 20 kHz) or analog IN 12 bit, 0 - 5 V, 0 - 32 V

Input Type

  • 8 x analog IN 12 bit, 0 - 5 V, 0 - 25 mA, 0 - 100 kOhm, LED control
  • 2 x Node ID modifier pins
  • 2 x digital timer IN (0.1 Hz - 20 kHz), encoder support, configurable pull-up/down, support for 7/14 mA current loop speed-sensor alternative use as analog IN 12 bit, 0 - 32 V, 0 - 25 mA
  • 4 x digital timer IN (0.1 Hz - 20 kHz), encoder support, configurable pull-up alternative use as analog IN 12 bit, 0 - 32 V or SENT interface or digital IN for switching to GND and BAT+
  • 1 x Terminal 15
  • 1 x Wake-Up

Other

  • 1 x sensor supply, 5 V, max. 150 mA

Length

147 mm

Height

38 mm

Width

92 mm

Minimum Connector Release Clearance Length

208 mm

Minimum Connector Release Clearance Width

92 mm

Minimum Connector Release Clearance Height

38 mm

Connector

48 pins

Operating Altitude

0 to 4000 m

Supply Voltage

8 to 32 V

Maximum Standby Current

≤ 0.8 mA

Maximum Current

24 A

Functional Safety

EN ISO 13849 PL d IEC 61508 SIL2 ISO 19014 MPL d ISO 25119 AgPL d SRL2 ISO 26262 ASIL C

CE - Mark

2006/42/EC 2014/30/EU

E - Mark

ECE-R10 Rev.6

Electromagnetic Compatibility (EMC)

CISPR 25 EN 13766 IEC 61000-4-2/-3/-4/-5/-6/-8 IEC 61000-6-4 ISO 14982

Electrostatic Discharge (ESD)

ISO 10605

Ingress Protection (IP) Class

EN 60529 IP65 and IP67 ISO 20653 IP6k9k

Climatic

ISO 16750-4

Equipment Options

Standard

Division

ELECTRONICS

Product Group Family

MOBILE CONTROLLERS

Product

MOBILE CONTROLLERS / IO MODULES

CPU Core

CPU Core

  • 32-Bit Infineon TriCore™ Aurix™ TC367
  • 2 cores (lockstep cores) running at 300 MHz and memory protection for safety-relevant applications
  • Floating-Point Unit and Hardware Security Module
  • 576 KB int. SRAM, 4 MB int. Flash
  • 128 KB int. EEPROM emulation

Interface

Interface

  • 1 x CAN 50 kbit/s up to 1 Mbit/s
  • 4 x SENT with SPC support

Software

Software

CANopen® Safety I/O Module software preinstalled

Note

N/A All inputs and outputs supporting analog IN can also be used as digital Input. All I/Os and interfaces are protected against short circuit to GND and BAT. Board temperature, sensor supply, and supply voltage are monitored by software. One safety shut-off group for PWM output stages is available.